8.1.3.9 can_async_get_txerr
Return number of write errors.
uint8_t can_async_get_txerr(
struct can_async_descriptor *const descr
)
This function returns the number of write errors.
Parameters
- descr
-
Type: struct can_async_descriptor Struct *const
The CAN descriptor pointer
Returns
Type: uint8_t
The number of write errors.