8.1.3.10 can_async_set_mode
Set CAN to the specified mode.
int32_t can_async_set_mode(
struct can_async_descriptor *const descr,
enum can_mode mode
)
This function sets CAN to a specified mode.
Parameters
- descr
-
Type: struct can_async_descriptor Struct *const
The CAN descriptor pointer
- mode
-
Type: enum can_mode
The CAN operation mode
Returns
Type: int32_t
Status of the operation.