8.1.3.6 can_async_write
Write a CAN message.
int32_t can_async_write(
struct can_async_descriptor *const descr,
struct can_message * msg
)
Parameters
- descr
-
Type: struct can_async_descriptor Struct *const
The CAN descriptor to write message.
- msg
-
Type: struct can_message *
The CAN message to write.
Returns
Type: int32_t
The status of write message.