40.8.23 GMAC Specific Address 1 Top Register
The addresses stored in the Specific Address Registers are deactivated at reset or when their corresponding Specific Address Register Bottom is written. They are activated when Specific Address Register Top is written.
Name: | GMAC_SAT1 |
Offset: | 0x08C |
Reset: | 0x00000000 |
Property: | Read/Write |
Bit | 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | |
Access | |||||||||
Reset |
Bit | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 | |
FILTSORD | |||||||||
Access | R/W | ||||||||
Reset | 0 |
Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
ADDR[15:8] | |||||||||
Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W | |
Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 |
Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
ADDR[7:0] | |||||||||
Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W | |
Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 |
Bit 16 – FILTSORD Filter Source or Destination MAC Address
Value | Description |
---|---|
0 | The filter is a destination address filter. |
1 | The filter is a source address filter. |
Bits 15:0 – ADDR[15:0] Specific Address 1
The most significant bits of the destination address, that is, bits 47:32.