40.8.93 GMAC TCP Checksum Errors Register
Name: | GMAC_TCE |
Offset: | 0x1AC |
Reset: | 0x00000000 |
Property: | Read-only |
Bit | 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | |
Access | |||||||||
Reset |
Bit | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 | |
Access | |||||||||
Reset |
Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
Access | |||||||||
Reset |
Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
TCKER[7:0] | |||||||||
Access | R | R | R | R | R | R | R | R | |
Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 |
Bits 7:0 – TCKER[7:0] TCP Checksum Errors
This register counts the number of frames discarded due to an incorrect TCP checksum, but are between 64 and 1518 bytes (1536 bytes if bit 8 is set in the Network Configuration Register) and do not have a CRC error, an alignment error, nor a symbol error.