40.8.6 GMAC Transmit Status Register
Name: | GMAC_TSR |
Offset: | 0x014 |
Reset: | 0x00000000 |
Property: | Read/Write |
Bit | 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | |
Access | |||||||||
Reset |
Bit | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 | |
Access | |||||||||
Reset |
Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
HRESP | |||||||||
Access | R/W | ||||||||
Reset | 0 |
Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
TXCOMP | TFC | TXGO | RLE | COL | UBR | ||||
Access | R/W | R/W | R | R/W | R/W | R/W | |||
Reset | 0 | 0 | 0 | 0 | 0 | 0 |
Bit 8 – HRESP System Bus Response
Set when the DMA block sees a system bus error. Writing a one clears this bit.
Bit 5 – TXCOMP Transmit Complete
Set when a frame has been transmitted. Writing a one clears this bit.
Bit 4 – TFC Transmit Frame Corruption Due to System Bus Error
Transmit frame corruption due to system bus error. Set if an error occurs while midway through reading transmit frame from the system bus, including system bus errors and buffers exhausted mid frame (if the buffers run out during transmission of a frame then transmission stops, FCS shall be bad and GTXER asserted).
Also set in DMA packet buffer mode if single frame is too large for configured packet buffer memory size.
Writing a one clears this bit.
Bit 3 – TXGO Transmit Go (Read only)
When high, transmit is active. When using the DMA interface, this bit represents the TXGO variable as specified in the transmit buffer description.
Bit 2 – RLE Retry Limit Exceeded
Writing a one clears this bit.
Bit 1 – COL Collision Occurred
Set by the assertion of collision. Writing a one clears this bit. When operating in 10/100 mode, this status indicates either a collision or a late collision.
Bit 0 – UBR Used Bit Read
Set when a transmit buffer descriptor is read with its used bit set. Writing a one clears this bit.