40.8.27 GMAC Specific Address 3 Top Register
The addresses stored in the Specific Address Registers are deactivated at reset or when their corresponding Specific Address Register Bottom is written. They are activated when Specific Address Register Top is written.
Name: | GMAC_SAT3 |
Offset: | 0x09C |
Reset: | 0x00000000 |
Property: | Read/Write |
Bit | 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | |
FILTBMASK[5:0] | |||||||||
Access | R/W | R/W | R/W | R/W | R/W | R/W | |||
Reset | 0 | 0 | 0 | 0 | 0 | 0 |
Bit | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 | |
FILTSORD | |||||||||
Access | R/W | ||||||||
Reset | 0 |
Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
ADDR[15:8] | |||||||||
Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W | |
Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 |
Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
ADDR[7:0] | |||||||||
Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W | |
Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 |
Bits 29:24 – FILTBMASK[5:0] Filter Bytes Mask
Value | Name | Description |
---|---|---|
0x1 | BIT1 | Controls whether the first byte has been received. |
0x2 | BIT2 | Controls whether the second byte has been received. |
0x4 | BIT3 | Controls whether the third byte has been received. |
0x8 | BIT4 | Controls whether the fourth byte has been received. |
0x10 | BIT5 | Controls whether the fifth byte has been received. |
0x20 | BIT6 | Controls whether the sixth byte has been received |
Bit 16 – FILTSORD Filter Source or Destination MAC Address
Value | Description |
---|---|
0 | The filter is a destination address filter. |
1 | The filter is a source address filter. |
Bits 15:0 – ADDR[15:0] Specific Address 3
The most significant bits of the destination address, that is, bits 47:32.