39.7.146 Post Processing Control Register
Name: | LCDC_PPCTRL |
Offset: | 0x00000564 |
Reset: | 0x00000000 |
Property: | Read/Write |
Bit | 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | |
Access | |||||||||
Reset |
Bit | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 | |
Access | |||||||||
Reset |
Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
Access | |||||||||
Reset |
Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
DONEIEN | ADDIEN | DSCRIEN | DMAIEN | DFETCH | |||||
Access | R/W | R/W | R/W | R/W | R/W | ||||
Reset | 0 | 0 | 0 | 0 | 0 |
Bit 5 – DONEIEN End of List Interrupt Enable
Value | Description |
---|---|
0 |
End of list interrupt is disabled. |
1 |
End of list interrupt is enabled. |
Bit 4 – ADDIEN Add Head Descriptor to Queue Interrupt Enable
Value | Description |
---|---|
0 |
Transfer descriptor added to queue interrupt is enabled. |
1 |
Transfer descriptor added to queue interrupt is enabled. |
Bit 3 – DSCRIEN Descriptor Loaded Interrupt Enable
Value | Description |
---|---|
0 |
Transfer descriptor loaded interrupt is enabled. |
1 |
Transfer descriptor loaded interrupt is disabled. |
Bit 2 – DMAIEN End of DMA Transfer Interrupt Enable
Value | Description |
---|---|
0 |
DMA transfer completed interrupt is enabled. |
1 |
DMA transfer completed interrupt is disabled. |
Bit 0 – DFETCH Transfer Descriptor Fetch Enable
Value | Description |
---|---|
0 |
Transfer Descriptor fetch is disabled. |
1 |
Transfer Descriptor fetch is enabled. |