39.7.21 Base Layer Interrupt Mask Register
The following
configuration values are valid for all listed bit names of this register: 0: The
corresponding interrupt is disabled.
1: The corresponding interrupt is
enabled.
Name: | LCDC_BASEIMR |
Offset: | 0x00000054 |
Reset: | 0x00000000 |
Property: | Read-only |
Bit | 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | |
| | | | | | | | | |
Access | | | | | | | | | |
Reset | | | | | | | | | |
Bit | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 | |
| | | | | | | | | |
Access | | | | | | | | | |
Reset | | | | | | | | | |
Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
| | | | | | | | | |
Access | | | | | | | | | |
Reset | | | | | | | | | |
Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| | OVR | DONE | ADD | DSCR | DMA | | | |
Access | | R | R | R | R | R | | | |
Reset | | 0 | 0 | 0 | 0 | 0 | | | |
Bit 6 – OVR Overflow Interrupt Mask
Bit 5 – DONE End of List Interrupt Mask
Bit 4 – ADD Head Descriptor Loaded Interrupt Mask
Bit 3 – DSCR Descriptor Loaded Interrupt Mask
Bit 2 – DMA End of DMA Transfer Interrupt Mask