39.7.106 High-End Overlay Configuration Register 11
Name: | LCDC_HEOCFG11 |
Offset: | 0x000003B8 |
Reset: | 0x00000000 |
Property: | Read/Write |
Bit | 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | |
Access | |||||||||
Reset |
Bit | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 | |
RMASK[7:0] | |||||||||
Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W | |
Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 |
Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
GMASK[7:0] | |||||||||
Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W | |
Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 |
Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
BMASK[7:0] | |||||||||
Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W | |
Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 |
Bits 23:16 – RMASK[7:0] Red Color Component Chroma Key Mask
Red Mask used when the compare function is used. If a bit is set then this bit is compared.
Bits 15:8 – GMASK[7:0] Green Color Component Chroma Key Mask
Green Mask used when the compare function is used. If a bit is set then this bit is compared.
Bits 7:0 – BMASK[7:0] Blue Color Component Chroma Key Mask
Blue Mask used when the compare function is used. If a bit is set then this bit is compared.