70 Ordering Information

Ordering CodePackageCarrier TypeAmbient Operating Temperature Range
ATSAMA5D29-CN(-SL3) LFBGA289 Tray -40°C to +105°C (Extended industrial)
ATSAMA5D29-CNR(-SL3)Tape and reel
ATSAMA5D29-CNVAOTray
ATSAMA5D29-CNRVAOTape and reel
Note:
  1. For details on ordering codes, refer to Product Identification System.
  2. For SL3 device availability, contact a Microchip Sales representative.