71 Product Identification System
To order or obtain information, for example, on pricing or delivery, contact Microchip: https://www.microchip.com/en-us/about/contact-us.
| Architecture: | ATSAMA5 | = Arm Cortex-A5 CPU |
| Product Group: | D29 | = 289-ball general-purpose microprocessor |
| Package: | C | = BGA |
| Temperature Range (Ambient): | N | = -40°C to +105°C (Extended industrial) |
| Carrier Type: | Blank | = Standard packaging (tray) |
| R | = Tape and reel | |
| Software License Level: | Blank | = Level 0 |
| SL3 | = Level 3 | |
| Pattern: | Blank | = Standard device |
| VAO | = Automotive flow/material without PPAP. Available upon request. | |
| Vxx | = Automotive flow/material with associated PPAP. Available upon request. |
Example:
- ATSAMA5D29-CNR-VAO = Arm Cortex-A5 automotive microprocessor, 289-ball BGA package, Extended Industrial temperature, tape and reel, software license level 0, Automotive flow/material without PPAP
Note: The Tape and Reel identifier and the
Software License Level identifier only appear in the catalog part number
description. These identifiers are used for ordering purposes and are not printed on
the device package. Check with your Microchip Sales Office for package
availability.