1.1.3.19 SYS_APPDEBUG_INFO_PRINT
C
#define SYS_APPDEBUG_INFO_PRINT(obj, flow, fmt, ...) SYS_APPDEBUG_PRINT(obj, flow, APP_LOG_INFO_LVL, __FUNCTION__, __LINE__, fmt, ##__VA_ARGS__)
Summary
Used for logging Info Level Logs
Description
This macro function is used for logging info level logs.
Precondition
SYS_APPDEBUG_Open should have been called.
Parameters
obj - SYS App Debug object handle, returned from SYS_APPDEBUG_Open flow - valid flow defined by the User, log will come only if this flow is enabled data - valid string ... - any variable arguments if present
Returns
None.
Example
// Handle "objSysAppDebug" value must have been returned from SYS_APPDEBUG_Open.
SYS_APPDEBUG_INFO_PRINT(objSysAppDebug, MY_APP_FLOW_DATA, "Allocate memory of size %d", size);Remarks
None.