1.1.3.15 SYS_APPDEBUG_DBG_PRINT
C
#define SYS_APPDEBUG_DBG_PRINT(obj, flow, fmt, ...) SYS_APPDEBUG_PRINT(obj, flow, APP_LOG_DBG_LVL, __FUNCTION__, __LINE__, fmt, ##__VA_ARGS__)
Summary
Used for logging Debug Level Logs
Description
This macro function is used for logging debug level logs.
Precondition
SYS_APPDEBUG_Open should have been called.
Parameters
obj - SYS App Debug object handle, returned from SYS_APPDEBUG_Open flow - valid flow defined by the User, log will come only if this flow is enabled data - valid string ... - any variable arguments if present
Returns
None.
Example
// Handle "objSysAppDebug" value must have been returned from SYS_APPDEBUG_Open.
SYS_APPDEBUG_DBG_PRINT(objSysAppDebug, MY_APP_FLOW_DATA, "memory allocation reached Threshold");Remarks
None.