1.1.3.18 SYS_APPDEBUG_FN_EXIT_PRINT
C
#define SYS_APPDEBUG_FN_EXIT_PRINT(obj, flow) SYS_APPDEBUG_PRINT_FN_EXIT(obj, flow, __FUNCTION__, __LINE__)
Summary
Used for logging Function Exit Logs
Description
This macro function is used for logging function exit level logs.
Precondition
SYS_APPDEBUG_Open should have been called.
Parameters
obj - SYS App Debug object handle, returned from SYS_APPDEBUG_Open flow - valid flow defined by the User, log will come only if this flow is enabled data - valid string ... - any variable arguments if present
Returns
None.
Example
// Handle "objSysAppDebug" value must have been returned from SYS_APPDEBUG_Open. SYS_APPDEBUG_FN_EXIT_PRINT(objSysAppDebug, MY_APP_FLOW_DATA);
Remarks
None.