1.7.3.11 SYS_WSS_STATE Enum
C
typedef enum {
SYS_WSS_STATE_CLOSED=0, //Connection closed, the initial state of the service
SYS_WSS_STATE_CLOSING, //Handles the processing of the client closing handshake
SYS_WSS_STATE_CONNECTING, //Handles the processing of the client opening handshake
SYS_WSS_STATE_CONNECTED, //State where the data exchanges happen
} SYS_WSS_STATE;
Summary
States for handling the various requirements of the Web Socket Server implementation like opening handshake,ping-pong, data messages, closing handshakes etc.
Remarks
None.