1.7.3.24 SYS_WSS_Task Function
C
void SYS_WSS_Task(SYS_MODULE_OBJ obj)Summary
Executes the SYS NET service and handles the WSS service timer processing.
Description
Precondition
SYS_WSS_Initialize() should have been called before calling this function
Parameters
Application can pass NULL as argument. The service will internally take care about the network handles
Returns
Always returns 0.
Example
while(1)
{
...
SYS_WSS_Task(NULL);
...
}