1.7.3.13 SYS_WSS_STATUS_CODE Enum
C
typedef enum {
SYS_WSS_STATUS_CODE_NORMAL_CLOSURE = 1000,
SYS_WSS_STATUS_CODE_GOING_AWAY = 1001,
SYS_WSS_STATUS_CODE_PROTOCOL_ERROR = 1002,
SYS_WSS_STATUS_CODE_UNSUPPORTED_DATA = 1003,
SYS_WSS_STATUS_CODE_NO_STATUS_RCVD = 1005, //reserved code, Not to be used in the close frames
SYS_WSS_STATUS_CODE_ABNORMAL_CLOSURE = 1006, //reserved, Not to be used in the close frames
SYS_WSS_STATUS_CODE_INVALID_PAYLOAD_DATA = 1007,
SYS_WSS_STATUS_CODE_POLICY_VIOLATION = 1008,
SYS_WSS_STATUS_CODE_MESSAGE_TOO_BIG = 1009,
SYS_WSS_STATUS_CODE_MANDATORY_EXT = 1010,
SYS_WSS_STATUS_CODE_INTERNAL_ERROR = 1011,
SYS_WSS_STATUS_CODE_TLS_HANDSHAKE = 1015 // reserved code, Not to be used in the close frames
} SYS_WSS_STATUS_CODE;
Summary
The status codes to be reported to the clients as per RFC6455 11.7
Remarks
None.