1.7.3.16 SYS_WSS_CONFIG Struct
C
typedef struct {
unsigned int port; //port used by the WSS service.
bool isTLSEnabled; //TLS enabled?
} SYS_WSS_CONFIG;
Summary
Used for the providing the port and secure connection information during WSS service initialization. SYS_MODULE_OBJ SYS_WSS_Initialize(SYS_WSS_CONFIG *config, SYS_WSS_CALLBACK callback, void *cookie)
Remarks
None.