1.7.3.15 SYS_WSS_RXDATA Struct
C
typedef struct {
uint8_t * data; //Pointer to the rx data buffer
int64_t datalen; //length of the received data
} SYS_WSS_RXDATA;
Summary
The RX data structure used for sharing the received data and length to the application.
Remarks
None.