34.10.7 Bandgap and Internal 1.0V Reference Characteristics

Table 34-28. Bandgap and Internal 1.0V Reference Characteristics
SymbolParameterConditionsMin.Typ.Max.Units
BANDGAPBandgap referenceOver voltage and [-40°C, +125°C]1.061.11.12V
Over voltage at 25°C1.071.11.12
INT1VInternal 1.0V reference voltage (1)Over voltage and [-40°C, +125°C]0.9611.02
Over voltage at 25°C0.9711.02
Note:
  1. These values are based on simulation and are not covered by production test limits.