34.10.1 Voltage Regulator Characteristics

Table 34-14. Voltage Regulator Electrical Characteristics
SymbolParameterConditionsMin.Typ.Max.Units
VDDCOREDC calibrated output voltageVoltage regulator normal mode1.11.231.30V
Note: Supplying any external components using the VDDCORE pin is not allowed to assure the integrity of the core supply voltage.
Table 34-15. Decoupling Requirements
SymbolParameterConditionsMin.Typ.Max.Units
CIN Input regulator capacitor, between VDDIN and GND -10-µF
-100-nF
-10-nF
COUTOutput regulator capacitor, between VDDCORE and GNDRequire ESR 0.5 ohms0.81-µF