34.10.6 Analog Comparator Characteristics
Symbol | Parameter | Conditions | Min. | Typ. | Max. | Units |
---|---|---|---|---|---|---|
Positive input voltage range | - | 0 | - | VDDANA | V | |
Negative input voltage range | - | 0 | - | VDDANA | ||
Offset | Hysteresis = 0, Fast mode | -26 | 0 | 26 | mV | |
Hysteresis = 0, Low-Power mode | -28 | 0 | 28 | mV | ||
Hysteresis | Hysteresis = 1, Fast mode | 8 | 50 | 102 | mV | |
Hysteresis = 1, Low-Power mode | 14 | 40 | 75 | mV | ||
Propagation delay | Changes for VACM = VDDANA/2 100 mV overdrive, Fast mode | - | 90 | 180 | ns | |
Changes for VACM = VDDANA/2 100 mV overdrive, Low-Power mode | - | 282 | 534 | ns | ||
tSTARTUP | Startup time | Enable to ready delay Fast mode | - | 1 | 3 | µs |
Enable to ready delay Low-Power mode | - | 14 | 23 | µs | ||
VSCALE | INL (3) | - | -1.6 | 0.75 | 1.6 | LSB |
DNL (3) | - | -0.95 | 0.25 | 0.95 | LSB | |
Offset Error (1,2) | - | -0.2 | 0.26 | 1.04 | LSB | |
Gain Error (1,2) | - | -0.89 | 0.215 | 2 | LSB |
Note:
- According to the standard equation, V(X) = VLSB*(X+1); VLSB = VDDANA/64.
- Data computed with the Best Fit method.
- Data computed using histogram.