34.10.5 Digital-to-Analog Converter (DAC) Characteristics
Symbol | Parameter | Conditions | Min. | Typ. | Max. | Units |
---|---|---|---|---|---|---|
VDDANA | Analog supply voltage | - | 2.7 | - | 3.63 | V |
AVREF | External reference voltage | - | 2.0 | - | VDDANA-0.6 | V |
INT1V | - | - | 1 | - | V | |
VDDANA | - | - | VDDANA | - | V | |
- | Linear output voltage range | - | 0.1 | - | VDDANA-0.1 | V |
- | Minimum resistive load | - | 5 | - | - | kΩ |
- | Maximum capacitance load | - | - | - | 100 | pF |
IDD | DC supply current (1) | Voltage pump disabled | - | 160 | 290 | μA |
Note:
- These values are based on characterization and are not covered by test limits in production.
Symbol | Parameter | Conditions | Min. | Typ. | Max. | Units | |
---|---|---|---|---|---|---|---|
Conversion rate | Cload = 100 pF Rload > 5kΩ | Normal mode | - | - | 350 | ksps | |
Startup time | VDDNA > 2.7V | - | - | 2.85 | μs |
Note: The values in this table are based on
simulation and are not covered by test limits in production or characterization.
Symbol | Parameter | Conditions (1) | VDD | Min. | Typ. | Max. | Units |
---|---|---|---|---|---|---|---|
RES | Input resolution | - | - | 10 | Bits | ||
INL | Integral non-linearity | VREF = EXT. Vol. Ref. | [2.7 - 3.6] V | -1.3 | ±0.6 | 1.3 | LSB |
VREF = VDDANA | [2.7 - 3.6] V | -2 | ±1 | 2 | |||
VREF = INT1V | [2.7 - 3.6] V | -3.7 | ±0.7 | 3.7 | |||
DNL | Differential non-linearity | VREF = EXT. Vol. Ref. | [2.7 - 3.6] V | -0.7 | ±0.3 | 0.7 | |
VREF = VDDANA | [2.7 - 3.6] V | -0.5 | ±0.3 | 0.5 | |||
VREF = INT1V | [2.7 - 3.6] V | -3.9 | ±0.6 | 3.9 | |||
GE | Gain error | VREF = EXT. Vol. Ref. | [2.7 - 3.6] V | -14 | -6.7 | 1.8 | mV |
VREF = INT1V | [2.7 - 3.6] V | -24 | -5.4 | 12 | |||
VREF = VDDANA | [2.7 - 3.6] V | -52 | -30 | -7 | |||
OE | Offset error | VREF = EXT. Vol. Ref. | [2.7 - 3.6] V | -12 | 1.2 | 13 | mV |
VREF = INT1V | [2.7 - 3.6] V | -16 | -0.4 | 12 | |||
VREF = VDDANA | [2.7 - 3.6] V | -5.5 | 4 | 15 |
Note:
- All values are measured using a conversion rate of 35 ksps.