34.10.7 Bandgap and Internal 1.0V Reference Characteristics

Table 34-28. Bandgap and Internal 1.0V Reference Characteristics
Symbol Parameter Conditions Min. Typ. Max. Units
BANDGAP Bandgap reference Over voltage and [-40°C, +125°C] 1.06 1.1 1.12 V
Over voltage at 25°C 1.07 1.1 1.12
INT1V Internal 1.0V reference voltage (1) Over voltage and [-40°C, +125°C] 0.96 1 1.02
Over voltage at 25°C 0.97 1 1.02
Note:
  1. These values are based on simulation and are not covered by production test limits.