34.10.3 Brown-Out Detectors (BOD) Characteristics

BOD33

Figure 34-3. BOD33 Hysteresis OFF
Figure 34-4. BOD33 Hysteresis ON
Table 34-17. BOD33 LEVEL Value
Symbol BOD33.LEVEL Conditions Min. Typ. Max. Units
VBOD+ 34 Hysteresis ON - 2.68 2.74 V
VBOD-
orVBOD 34 Hysteresis ON
 or 
Hysteresis OFF 2.51 2.59 2.65
Note: Refer to the NVM User Row Mapping for the BOD33 for the BOD33 default value settings.
Table 34-18. BOD33 Characteristics
Symbol Parameter Conditions Ta Min. Typ. Max. Units
- Step size, between
 adjacent values in
 BOD33.LEVEL - - - 34 - mV
VHYST VBOD+ - VBOD- Hysteresis ON - 35 - 170 mV
tDET Detection time(1) Time with
VDDANA < VTH
necessary to generate a
reset signal - - 0.9 - μs
tSTARTUP Startup time(1) - - - 2.2 - μs
IIdleBOD33 Current consumption in Active mode or Idle mode Continuous mode 25°C - 33 48 μA
-40 to 125°C - - 53
Sampling mode 25°C - 0.034 0.50
-40 to 125°C - - 3.00
ISbyBOD33 Current Consumption in Standby mode Sampling mode 25°C - 0.130 0.50 μA
-40 to 125°C - - 1.7
Note:
  1. These values are based on simulation and not covered by test limits in production or characterization.