34.10.4 Analog-to-Digital (ADC) Characteristics
Symbol | Parameter | Conditions | Min. | Typ. | Max. | Units |
---|---|---|---|---|---|---|
RES | Resolution | - | 8 | - | 12 | bits |
fCLK_ADC | ADC Clock frequency | - | 120 | - | 2100 | kHz |
Sample rate (1) | Single shot | 20 | - | 300 | ksps | |
Free running | 20 | - | 350 (3) | ksps | ||
Sampling time (1) | - | 250 | - | - | ns | |
Sampling time with DAC as input (2) | - | 3 | - | - | µs | |
Sampling time with Temp sens as input(2) | - | 10 | - | - | µs | |
Sampling time with Bandgap as input(2) | - | 10 | - | - | µs | |
Conversion time - Differential mode | Gain: x1 (1) | - | 6 | - | cycles | |
Gain: x0.5, x2, x4 (2) | - | 7 | - | |||
Gain: x8, x16 (2) | 8 | - | ||||
Conversion time - Single Ended mode | Gain: x1 (1) | - | 7 | - | cycles | |
Gain: x0.5, x2, x4 (2) | - | 8 | - | |||
Gain: x8, x16 (2) | - | 9 | - | |||
VREF | Voltage reference range (VREFA or VREFB) |
- | 2.0 | - | VDDANA-0.6 | V |
INT1V | Internal 1V reference (2,4) | - | - | 1.0 | - | V |
INTVCC0 | Internal ratiometric reference 0(2) | 2.7V < VDDANA < 3.63V | - | VDDANA/1.48 | - | V |
INTVCC0 Voltage Error | Internal ratiometric reference 0 error (2) | 2.7V < VDDANA<3.63V | -1.0 | - | +1.0 | % |
INTVCC1 | Internal ratiometric reference 1(2) | 2.7V < VDDANA < 3.63V | - | VDDANA/2 | - | V |
INTVCC1 Voltage Error | Internal ratiometric reference 1 error (2) | 2.7V < VDDANA < 3.63V | -1.0 | - | +1.0 | % |
Conversion range (1) | Differential mode | -VREF/GAIN | - | +VREF/GAIN | V | |
Single-ended mode | 0.0 | - | +VREF/GAIN | V | ||
CSAMPLE | Sampling capacitance (2) | - | 3.5 | - | pF | |
RSAMPLE | Input channel source resistance (2) | - | - | 3.5 | kΩ | |
IDD | DC supply current (1) | fCLK_ADC = 2.1 MHz (3) | - | 1.25 | 4.7 | mA |
Note:
- These values are based on characterization and not covered by test limits in production.
- These values are based on simulation, are not covered by test limits in production or characterization.
- In this condition and for a sample rate of 350 ksps, a conversion takes 6 clock cycles of the ADC clock (conditions: 1X gain, 12-bit resolution, differential mode, free-running).
- It is the buffered internal reference of 1.0V derived from the internal 1.1V bandgap reference.
Symbol | Parameter | Conditions | Min. | Typ. | Max. | Units |
---|---|---|---|---|---|---|
ENOB | Effective Number Of Bits | 1x Gain, Ext. Ref. 2V ≤ VREF ≤ 3V(1) | 9.9 | 10.7 | 10.8 | bits |
TUE | Total Unadjusted Error | 1x Gain, Ext. Ref. 2V ≤ VREF ≤ 3V(1) | 0.8 | 3.1 | 9.9 | LSB |
1x Gain, VREF = VDDANA/1.48(1) | 2.3 | 6.9 | 15 | LSB | ||
1x Gain, VREF = INT1V | 4.0 | 8.6 | 32 | LSB | ||
INL | Integral Non Linearity | 1x Gain, Ext. Ref. 2V ≤ VREF ≤ 3V(1) | 0.67 | 0.98 | 1.6 | LSB |
1x Gain, VREF = VDDANA/1.48(1) | 0.70 | 1.1 | 1.7 | LSB | ||
1x Gain, VREF = INT1V | 1.2 | 1.8 | 3 | LSB | ||
DNL | Differential Non Linearity | 1x Gain, Ext. Ref. 2V ≤ VREF ≤ 3V(1) | +/-0.4 | +/-0.6 | +/-0.8 | LSB |
1x Gain, VREF = VDDANA/1.48(1) | +/-0.5 | +/-0.7 | +/-0.9 | LSB | ||
1x Gain, VREF = INT1V | +/-0.6 | +/-0.8 | +/-3 | LSB | ||
GE | Gain Error | 1x Gain, Ext. Ref. 2V ≤ VREF ≤ 3V(1) | -13 | -3.6 | +9 | mV |
1x Gain, VREF = VDDANA/1.48(1) | -36 | -10.6 | +22 | mV | ||
1x Gain, VREF = INT1V | -29 | -2.7 | +18 | mV | ||
Gain Accuracy(3) | 0.5x Gain, Ext. Ref. 2V ≤ VREF ≤ 3V(1) | +/-0.1 | +/-0.2 | +/-0.3 | % | |
2x to 16x Gain, Ext. Ref. 2V ≤ VREF ≤ 3V(1) | +/-0.1 | +/-0.4 | +/-0.6 | % | ||
OE | Offset Error | 1x Gain, Ext. Ref. 2V ≤ VREF ≤ 3V(1) | -6 | 2.3 | +10 | mV |
1x Gain, VREF = VDDANA/1.48(1) | -5 | 1.6 | +10 | mV | ||
1x Gain, VREF = INT1V | -4 | 2.1 | +10 | mV | ||
SFDR | Spurious Free Dynamic Range | 1x Gain Ext. Ref 2V ≤
VREF ≤ 3V FCLK_ADC = 2.1 MHz FIN = 40 kHz AIN = 95% FSR |
77 | 85 | 87 | dB |
SINAD | Signal-to-Noise and Distortion | 61 | 53 | 67 | dB | |
SNR | Signal-to-Noise Ratio | 63 | 54 | 69 | dB | |
THD | Total Harmonic Distortion | -73 | -71 | -64 | dB | |
Noise RMS | Ta = 25°C | 0.6 | 1 | 2.5 | mV |
Note:
- Specifications are based on characterization and not covered by production screening.
- Respect the input common mode
voltage through the following equations (where, VCM_IN is the input channel
common mode voltage):
- If |VIN| >
VREF/4
VCM_IN < 0.95*VDDANA + VREF/4 – 0.75V
VCM_IN > VREF/4 -0.05*VDDANA -0.1V
- If |VIN| <
VREF/4
VCM_IN < 1.2*VDDANA - 0.75V
VCM_IN > 0.2*VDDANA - 0.1V
- If |VIN| >
VREF/4
- The gain accuracy represents the gain error expressed in percent. Gain accuracy (%) = (Gain Error in V x 100) / (2*Vref/GAIN).
- With gain compensation enabled (REFCTRL.REFCOMP = 1).
Symbol | Parameter | Conditions | Min. | Typ. | Max. | Units |
---|---|---|---|---|---|---|
ENOB | Effective Number of Bits | 1x Gain, Ext. Ref. 2V ≤ VREF≤ 3V | 8.9 | 9.9 | 10.1 | Bits |
TUE | Total Unadjusted Error | 1x Gain, Ext. Ref. 2V ≤ VREF ≤ 3V | 1.6 | 7 | 22 | LSB |
INL | Integral Non-Linearity | 1x Gain, Ext. Ref. 2V ≤ VREF ≤ 3V | 1.0 | 1.5 | 3.0 | LSB |
DNL | Differential Non-Linearity | 1x Gain, Ext. Ref. 2V ≤ VREF≤ 3V | ±0.5 | ±0.8 | ±0.95 | LSB |
GE | Gain Error | 1x Gain, Ext. Ref. 2V ≤ VREF ≤ 3V | -7.1 | -0.3 | 7.1 | mV |
Gain Accuracy (3) | 0.5x Gain, Ext. Ref. 2V ≤ VREF≤ 3V | ±0.1 | ±0.2 | ±0.4 | % | |
2x to 16x Gain, Ext. Ref. 2V ≤ VREF≤ 3V | ±0.2 | ±0.6 | ±0.9 | % | ||
OE | Offset Error | 1x Gain, Ext. Ref. 2V ≤ VREF ≤ 3V | -9 | 5.5 | 28 | mV |
SFDR | Spurious Free Dynamic Range | 1x Gain Ext. Ref. 2V ≤ VREF ≤ 3V FCLK_ADC = 2.1 MHz FIN = 40 kHz AIN = 95% FSR |
70 | 80 | 84 | dB |
SINAD | Signal-to-Noise and Distortion | 56 | 61 | 62 | dB | |
SNR | Signal-to-Noise Ratio | 58 | 63 | 64 | dB | |
THD | Total Harmonic Distortion | -68 | -67 | -59 | dB | |
Noise RMS | T = 25°C | - | 1 | 6 | mV |
Note:
- Specifications are based on characterization and not covered by production screening.
- Respect the input common mode voltage through the following equations (where
VCM_IN is the Input channel common mode voltage) for all VIN:
VCM_IN < 0.7*VDDANA + VREF/4 – 0.75V
VCM_IN > VREF/4 – 0.3*VDDANA - 0.1V
- The gain accuracy represents the gain error expressed in percent. Gain accuracy (%) = (Gain Error in V x 100) / (VREF/GAIN).
- With gain compensation enabled (REFCTRL.REFCOMP = 1)