Table 34-14. Voltage Regulator Electrical
Characteristics
Symbol |
Parameter |
Conditions |
Min. |
Typ. |
Max. |
Units |
VDDCORE |
DC calibrated output voltage |
Voltage regulator normal mode |
1.1 |
1.23 |
1.30 |
V |
Note: Supplying any external components using
the VDDCORE pin is not
allowed to assure the integrity of the core supply voltage.
Table 34-15. Decoupling Requirements
Symbol |
Parameter |
Conditions |
Min. |
Typ. |
Max. |
Units |
CIN |
Input regulator
capacitor, between VDDIN and GND |
|
- |
10 |
- |
µF |
- |
100 |
- |
nF |
- |
10 |
- |
nF |
COUT |
Output regulator capacitor, between
VDDCORE and GND |
Require ESR 0.5 ohms |
0.8 |
1 |
- |
µF |