34.12.5 Ultra-Low Power Internal 32 kHz RC Oscillator (OSCULP32K) Characteristics

Table 34-40. Ultra-Low Power Internal 32kHz RC Oscillator Characteristics
SymbolParameterConditionsMin.Typ.Max.Units
fOUTOutput frequencyCalibrated against a 32.768 kHz reference at 25°C, over [-40, +125]C, over [2.7, 3.63]V24.57632.76840.960kHz
Calibrated against a 32.768 kHz reference at 25°C, at VDD = 3.3V30.47432.76835.061
Calibrated against a 32.768 kHz reference at 25°C, over [2.7, 3.63]V30.14632.76835.389
DutyDuty Cycle-50-%