2 Features

  • CMOS output XO
  • 32.768 kHz, 0.250 MHz – 125.0000 MHz output frequency
  • 1.8V, 2.5V, 3.3V or 5.0V operation
  • Fundamental crystal design with low jitter performance
  • Output disable feature
  • Small industry standard package, 2.0 mm × 1.6 mm × 0.8 mm
  • Product is compliant to RoHS directive and fully compatible with lead-free assembly