2.1.38 double round
double round(double __x)
The round() function rounds __x to the nearest integer, but rounds halfway cases away from zero (instead of to the nearest even integer). Overflow is impossible.
Remember:
The rounded value. If __x is an integral or infinite, __x itself is returned. If __x is NaN, then NaN is returned.