2.1.34 double fma
double fma(double __x, double __y, double __z)
The fma() function performs floating-point multiply-add. This is the operation (__x * __y) + __z, but the intermediate result is not rounded to the destination type. This can sometimes improve the precision of a calculation.