8.1 Power Supplies

Table 8-1. SAMA7G54 SOM Series Power Supplies
Pin No.NamePower TypeOutput Current CapabilityPower Domain
170VBATInputBackup supply input
162VDDIOP0InputVDDIOP0 power rail supply input
171VDDQSPI0InputQSPI0 power rail supply input
172VDDSDMMC0InputVDDSDMMC0 power rail supply input
109VDDSDMMC1InputVDDSDMMC1 power rail supply input
9, 105V_MAINInputSystem power input
173VDD_3V3Output600 mAI/O supply and customer application output
11VLDO1Output300 mAAdjustable output depending on application settings
12VLDO2Output300 mAAdjustable output depending on application settings

The Microchip SAMA7G54 System-On-Module Series is supplied by a unique input (5V_MAIN) and its internal supplies are delivered by a power management unit (MCP16502), as shown in the following figure.

Figure 8-1. SAMA7G54 SOM Series Power Architecture