8.3 Power Management Unit

The Microchip SAMA7G54 System-On-Module is supplied by an external supply (5V_MAIN) and generates its own internal supplies by interfacing with the Microchip MCP16502 Power Management Unit.

The MCP16502 is a fully-featured Power Management Integrated Circuit (PMIC), cost and size-optimized for Microchip MPU devices such as SAMA7G54.

The MCP16502 integrates four DC-DC buck regulators used for system supplying and two auxiliary LDOs for customer purpose.

  • All buck channels can support loads up to 1A. All bucks are 100% duty cycle capable.
    • Buck 1 (VDD_3V3) set to 3.3 V supplies all pads of the embedded devices. This power rail offers a 600-mA load to customer applications through VDD_3V3 (pin 173).
    • Buck 2 (VDDIODDR) set to 1.35V supplies the DDR3L memory. It is used internally only.
    • Buck 3 (VDDCORE) set to 1.15V supplies the microprocessor core. It is used internally only.
    • Buck 4 (VDDCPU) set to 1.15V/1.25V supplies the microprocessor CPU. It is used internally only.
  • One 300 mA LDO is provided so that sensitive analog loads can be supported. The LDO output voltage, named VLDO1 (pin 11), is configured by a three-state pin named SEL_VLDO1 (pin 8) at power-up and can deliver 1.8V, 2.5V or 3.3V. Other voltage values can be reached after system initialization by an I²C interface access.
  • One 300 mA LDO is provided so that sensitive analog loads can be supported. The LDO output voltage, named VLDO2 (pin 12), is disabled by default at power-up. Output voltage values are set through an I²C interface access after system initialization.

The default power channel sequencing is built-in, as required by the Microchip SAMA7G54 MPU device.

Active discharge resistors are provided on each output. All buck channels support safe start-up into pre-biased outputs.

The MCP16502 is available in a 5x5 mm 32-pin VQFN package.

For more information, refer to the MCP16502 data sheet (see Reference Documents).

The SEL_VLDO1 pin is meant to program the default settings of the VLDO1 power rail, which must be activated during the power-up sequence. It cannot be managed dynamically by the host.

The default value is selectable among three options corresponding to three different states of the relevant pin: connected to ground (Low), connected to input supply (High) or left unconnected (High-Z).

The VLDO1 default voltage can be selected by means of the SEL_VLDO1 pin, as shown in the table below.

Table 8-4. VLDO1 Voltage vs. SEL_VLDO1 Pin
SEL_VLDO1 StatusVLDO1 Output Voltage
Low1.8V
High-Z2.5V
High3.3V

The LPM pin of the Microchip SAMA7G54 System-On-Module, combined with the HPM and PWRHLD status pins of the MCP16502 PMIC, defines different power states, which are illustrated in Table 8-5.

Note: LPM is controlled by the MPU, and HPM is controlled externally. For more information, refer to the MCP16502 data sheet (see Reference Documents).
Table 8-5. MCP16502 Default Power States
PWRHLDLPMHPMBuck1Buck2Buck3Buck4LDO1LDO2nRSTPower State(1)
000OffOffOffOffOffOffLowOff
010OffOn(2)OffOn(2)OffOffLowHibernate mode
110On(2)On(2)On(2)On(2)OnOffHiZLow-Power mode
100On(3)On(3)On(3)On(3)OnOffHiZActive mode
101On(3)On(3)On(3)On(3)OnOffHiZHigh Performance Active mode
Note:
  1. Only allowed modes are listed. If some PWRHLD/LPM/HPM combination is not listed, the mode is not allowed.
  2. In this mode, the DCDC is configured in Automatic Pulse-Frequency Modulation (Auto-PFM) mode.
  3. In this mode, the DCDC is configured in Force Pulse-Width Modulation (FPWM) mode.

For more information about the use of the MCP16502 PMIC LPM feature, refer to the MCP16502 data sheet (see Reference Documents).