11.8.1 Quick Start Guide for OPAMP - Basic
In this use case, the OPAMP0 is configured as "Non-Inverting PGA" mode, refer to the second mode of "Built-in Modes" in the device datasheet.
You can give a signal on OA0POS and watch the output on OA0OUT through an oscilloscope.