18.8.3.2.1 Code
The following must be added to the user application:
- Address to respond to:
#define SLAVE_ADDRESS 0x12 - A sample buffer to send, number of entries to send and address of slave:
#define DATA_LENGTH 10uint8_t read_buffer[DATA_LENGTH]; - Globally accessible module structure:
structi2c_slave_module i2c_slave_instance; - Function for setting up the module:
voidconfigure_i2c_slave(void){/* Create and initialize config_i2c_slave structure */structi2c_slave_config config_i2c_slave;i2c_slave_get_config_defaults(&config_i2c_slave);/* Change address and address_mode */config_i2c_slave.address = SLAVE_ADDRESS;config_i2c_slave.address_mode = I2C_SLAVE_ADDRESS_MODE_MASK;config_i2c_slave.buffer_timeout = 1000;/* Initialize and enable device with config_i2c_slave */i2c_slave_init(&i2c_slave_instance, CONF_I2C_SLAVE_MODULE, &config_i2c_slave);i2c_slave_enable(&i2c_slave_instance);} - Globally accessible DMA module structure:
structdma_resource i2c_dma_resource; - Globally accessible DMA transfer descriptor:
COMPILER_ALIGNED(16)DmacDescriptor i2c_dma_descriptor; - Function for setting up the DMA resource:
voidconfigure_dma_resource(structdma_resource *resource){structdma_resource_config config;dma_get_config_defaults(&config);config.peripheral_trigger = CONF_I2C_DMA_TRIGGER;config.trigger_action = DMA_TRIGGER_ACTON_BEAT;dma_allocate(resource, &config);} - Function for setting up the DMA transfer descriptor:
voidsetup_dma_descriptor(DmacDescriptor *descriptor){structdma_descriptor_config descriptor_config;dma_descriptor_get_config_defaults(&descriptor_config);descriptor_config.beat_size = DMA_BEAT_SIZE_BYTE;descriptor_config.src_increment_enable =false;descriptor_config.block_transfer_count = DATA_LENGTH;descriptor_config.destination_address = (uint32_t)read_buffer + DATA_LENGTH;descriptor_config.source_address =(uint32_t)(&i2c_slave_instance.hw->I2CS.DATA.reg);dma_descriptor_create(descriptor, &descriptor_config);} - Add to user application main():
configure_i2c_slave();configure_dma_resource(&i2c_dma_resource);setup_dma_descriptor(&i2c_dma_descriptor);dma_add_descriptor(&i2c_dma_resource, &i2c_dma_descriptor);