20.6.3.10 Enum system_voltage_regulator_low_power_efficiency
Low power mode efficiency.
| Enum value | Description |
|---|---|
|
SYSTEM_VOLTAGE_REGULATOR_LOW_POWER_EFFICIENCY_DEFAULT |
The voltage regulator in Low power mode has the default efficiency and support the whole VDD range (1.62V to 3.6V) |
|
SYSTEM_VOLTAGE_REGULATOR_LOW_POWER_EFFICIENCY_HIGHTEST |
The voltage regulator in Low power mode has the highest efficiency and support the limited VDD range (2.5V to 3.6V) |