18.6.4.5 Enum i2c_slave_transfer_speed
Enum for the transfer speed.
| Enum value | Description |
|---|---|
|
I2C_SLAVE_SPEED_STANDARD_AND_FAST |
Standard-mode (Sm) up to 100KHz and Fast-mode (Fm) up to 400KHz |
|
I2C_SLAVE_SPEED_FAST_MODE_PLUS |
Fast-mode Plus (Fm+) up to 1MHz |
|
I2C_SLAVE_SPEED_HIGH_SPEED |
High-speed mode (Hs-mode) up to 3.4MHz |