23.7.4 Module History
An overview of the module history is presented in the table below, with details on the enhancements and fixes made to the module since its first release. The current version of this corresponds to the newest version in the table.
Changelog |
|---|
Removed code of open drain, slew limit and drive strength features |
Fixed broken sampling mode function implementations, which wrote corrupt configuration values to the device registers |
Added missing NULL pointer asserts to the PORT driver functions |
Initial Release |