20.7.1.2.1 Code
Copy-paste the following code to your user application:
#if SAML21/* Check if the RESET is caused by external wakeup pin */if(system_get_reset_cause() == SYSTEM_RESET_CAUSE_BACKUP&& system_get_backup_exit_source() == SYSTEM_RESET_BACKKUP_EXIT_EXTWAKE&& (system_get_pin_wakeup_cause() & (1 << CONF_EXT_WAKEUP_PIN))) {system_init();delay_init();config_clock_output_and_extwake_pin();/* Now GCLK0/GCLK1 are running at 4MHz , using LED0 ON/OFF as an indication */led_toggle_indication(4);port_pin_set_output_level(LED_0_PIN, LED_0_ACTIVE);while(1);}#endif/* Disable I/O retention*/system_io_retension_disable();system_init();delay_init();port_pin_set_output_level(LED_0_PIN, LED_0_ACTIVE);/* Config GCLK0/GCLK1 output pin and extwakeup pin */config_clock_output_and_extwake_pin();/* Config external interrupt for wakeup system from standby mode*/configure_extint_channel();delay_s(1);/* Turn off LED0 before enter standby mode */port_pin_set_output_level(LED_0_PIN, LED_0_INACTIVE);/* Set and enter standby mode, using default stanby config */system_set_sleepmode(SYSTEM_SLEEPMODE_STANDBY);system_sleep();/* Detect BUTTON pressed and system wakeup from standby mode,turn on led */port_pin_set_output_level(LED_0_PIN, LED_0_ACTIVE);/* Disable external interrupt to avoid any impact */extint_chan_disable_callback(BUTTON_0_EIC_LINE,EXTINT_CALLBACK_TYPE_DETECT);extint_chan_clear_detected(BUTTON_0_EIC_LINE);/* Switch GCLK0 to 48MHz */performance_level_switch_test();/* GCLK0 is runing at 48MHz and GCLK1 is running at 4MHz ,use led ON/OFF as an indication */led_toggle_indication(2);#if SAML21/* Set external wakeup pin polarity */system_set_pin_wakeup_polarity_low(1<<CONF_EXT_WAKEUP_PIN);/* Set external wakeup detector */system_enable_pin_wakeup(1<<CONF_EXT_WAKEUP_PIN);system_set_pin_wakeup_debounce_counter(SYSTEM_WAKEUP_DEBOUNCE_2CK32);/* Enter BACKUP mode */system_set_sleepmode(SYSTEM_SLEEPMODE_BACKUP);system_sleep();/* Now system is in BACKUP mode and wait for extwakeup pin to low */#endif