4.8.1.1.3 Workflow
- Create a BOD33 module configuration struct, which can be filled out to adjust the configuration of a physical BOD peripheral.
structbod33_config config_bod33; - Initialize the BOD33 configuration struct with the module's default values.
bod33_get_config_defaults(&config_bod33);Note: This should always be performed before using the configuration struct to ensure that all values are initialized to known default settings. - Configure the BOD33 module with the desired settings.
bod33_set_config(&config_bod33); - Enable the BOD33 module so that it will monitor the power supply voltage.
bod33_enable();
The workflow of the BOD12 is the same as for the BOD33.