18.6.2.2.6 Macro I2C_SLAVE_STATUS_REPEATED_START
#define I2C_SLAVE_STATUS_REPEATED_START
Repeated Start.
Note: Cannot be cleared, only valid when I2C_SLAVE_STATUS_ADDRESS_MATCH is set.
#define I2C_SLAVE_STATUS_REPEATED_START
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.