18.6.3.5.2 Function i2c_slave_dma_write_interrupt_status()
Write SERCOM I2C interrupt status.
void i2c_slave_dma_write_interrupt_status( struct i2c_slave_module *const module, uint8_t flag)
Write I2C interrupt status for DMA transfer.
| Data direction | Parameter name | Description |
|---|---|---|
[in, out] | module |
Pointer to the driver instance to lock |
[in] | flag |
Interrupt flag status |