10.8.1 Quick Start Guide for NVM - Basic
In this use case, the NVM module is configured for:
Power reduction mode enabled after sleep until first NVM access
Automatic page write commands issued to commit data as pages are written to the internal buffer
Zero wait states when reading FLASH memory
No memory space for the EEPROM
No protected bootloader section