27.8.2.1.3 Workflow
- Configure and enable the Watchdog driver.
- Create a Watchdog module configuration struct, which can be filled out to adjust the configuration of the Watchdog.
structwdt_conf config_wdt; - Initialize the Watchdog configuration struct with the module's default values.
wdt_get_config_defaults(&config_wdt);Note: This should always be performed before using the configuration struct to ensure that all values are initialized to known default settings. - Adjust the configuration struct to set the timeout and early warning periods of the Watchdog.
config_wdt.always_on =false;#if !((SAML21) || (SAMC21) || (SAML22))config_wdt.clock_source = GCLK_GENERATOR_4;#endifconfig_wdt.timeout_period = WDT_PERIOD_4096CLK;config_wdt.early_warning_period = WDT_PERIOD_2048CLK; - Sets up the WDT hardware module with the requested settings.
wdt_set_config(&config_wdt);
- Register and enable the Early Warning callback handler.
- Register the user-provided Early Warning callback function with the driver, so that it will be run when an Early Warning condition occurs.
wdt_register_callback(watchdog_early_warning_callback,WDT_CALLBACK_EARLY_WARNING); - Enable the Early Warning callback so that it will generate callbacks.
wdt_enable_callback(WDT_CALLBACK_EARLY_WARNING);