18.2.4.1 Address Packets
The slave address consists of seven bits. The 8th bit in the transfer determines the data direction (read or write). An address packet always succeeds a Start or Repeated Start condition. The 8th bit is handled in the driver, and the user will only have to provide the 7-bit address.