6.8.1 Quick Start Guide for DAC - Basic
In this use case, the DAC will be configured with the following settings:
Analog VCC as reference
Internal output disabled
Drive the DAC output to the VOUT pin
Right adjust data
The output buffer is disabled when the chip enters STANDBY sleep mode