27.6.3.1.2 Function wdt_get_config_defaults()
Initializes a Watchdog Timer configuration structure to defaults.
void wdt_get_config_defaults( struct wdt_conf *const config)
Initializes a given Watchdog Timer configuration structure to a set of known default values. This function should be called on all new instances of these configuration structures before being modified by the user application.
Not locked, to allow for further (re-)configuration
Enable WDT
Watchdog timer sourced from Generic Clock Channel 4
A timeout period of 16384 clocks of the Watchdog module clock
No window period, so that the Watchdog count can be reset at any time
No early warning period to indicate the Watchdog will soon expire
| Data direction | Parameter name | Description |
|---|---|---|
[out] | config |
Configuration structure to initialize to default values |