12.3.1 Non-Writable Registers
Not all registers in a given peripheral can be set non-writable. Which registers this applies to is showed in List of Non-Write Protected Registers and the peripheral's subsection "Register Access Protection" in the device datasheet.