27.8.1.2.1 Code
Copy-paste the following code to your user application:
enumsystem_reset_cause reset_cause = system_get_reset_cause();if(reset_cause == SYSTEM_RESET_CAUSE_WDT) {port_pin_set_output_level(LED_0_PIN, LED_0_INACTIVE);}else{port_pin_set_output_level(LED_0_PIN, LED_0_ACTIVE);}while(true) {if(port_pin_get_input_level(BUTTON_0_PIN) ==false) {port_pin_set_output_level(LED_0_PIN, LED_0_ACTIVE);wdt_reset_count();}}